Toshiba unveils the first large-screen glasses-free 3D TV in Asia
The 55RZ1 offers innovative first-class technology in a premium design delivering a 3D experience without the need for 3D glasses
Singapore, 3 May 2012 – Toshiba Singapore Pte., Ltd today announced the launch of the first large-screen glasses-free 3D TV in Asia, the 139cm (55") diagonal 55RZ1. This breakthrough TV, the first ever with a Quad Full HD screen, delivers an immersive 3D TV experience that can be enjoyed by a large group of viewers, and also displays 2D content at four times (Quad) Full HD resolution.
The secret of the 55RZ1’s glasses-free 3D performance is Toshiba’s high-performance multi-processor platform, the REGZA ENGINE CEVO DUO S. This latest Toshiba innovation in imaging technology also supports such video enhancements as image restoration, increased colour gradation and boosted contrast improvement, and assures the 55RZ1 creates the highest quality video display ever seen. The 55RZ1 will be available at the end of May in most Asian countries.
A new era for 3D TV
With the 55RZ1, Toshiba has drawn on its industry-leading capabilities in imaging algorithms and processor technologies to calculate multiple viewpoints for stereoscopic images and to display them at very high picture quality on a large screen. The array of lenticular lens integrated into the 55RZ1 is the first ever in such a large-screen TV.
Sophisticated lenticular lens technology delivers multiple views
3D technology is based on the stereoscopic principle of simultaneously delivering slightly offset (parallax) images to the left and right eyes. The brain then superposes the images, creating the 3D effect. To achieve this without any need for dedicated glasses, lens must accurately guide the dedicated images to the viewer’s eyes. The 55RZ1’s Integral Imaging technology, powered by the REGZA ENGINE CEVO DUO S, delivers nine views that create multiple wide-angle viewing zones in front of the glasses-free 3D TV. This not only creates a stunning, glasses-free 3D image, it allows a large group of viewers, each facing the screen from a different angle, to share the 3D experience.
Face tracking optimises glasses-free 3D experience
To optimise viewing zones in respect and align them with the viewers’ actual positions in front of the TV, the 55RZ1 features a face tracking application. At the push of the remote, it detects the viewers’ position and sets up the total viewing experience.
Quad Full HD screen for excellent picture quality in 3D and 2D
Delivering nine views simultaneously in high definition picture quality is technically challenging. Toshiba engineered the solution with a 3,840 x 2,160 pixel panel, the equivalent to a Quad Full HD resolution. An additional bonus of the 55RZ1’s high resolution screen is the ability to display 2D content in Quad Full HD resolution. In other words, photos captured with an 8-megapixel camera can be displayed on screen with almost no compromise in image quality.
By using complex algorithms, Toshiba’s Resolution+ technology converts content, such as TV programmes in SD or HD resolution – as well as DVD or Blu-rayTM content in four times Full HD resolution – to make full use of the high definition of the Quad Full HD display.
REGZA ENGINE CEVO DUO S: the powerhouse behind the innovative features
The REGZA ENGINE CEVO DUO S, Toshiba’s high-performance multi-processor platform, is the powerhouse of the 55RZ1. The REGZA ENGINE CEVO DUO S’s outstanding technology delivers the massive calculating power needed to manage Toshiba’s complex algorithms and generate the depth information essential for creating the 3D effect and calculating nine different viewing angles.
About Toshiba
Toshiba is a world leader and innovator in pioneering high technology, a diversified manufacturer and marketer of advanced electronic and electrical products spanning digital consumer products; electronic devices and components; power systems, including nuclear energy; industrial and social infrastructure systems; and home appliances.
Toshiba was founded in 1875, and today operates a global network of more than 490 companies, with 203,000 employees worldwide and annual sales surpassing 6.3 trillion yen (US$77 billion). Visit Toshiba's web site at www.toshiba.co.jp/index.htm.
Important
- The product specifications, configurations and the availability of systems/components/options described here are subject to change without notice.
- There is possibility that some of the contents may not be played normally. Subject to hardware and software specifications.
Blu-ray DiscTM and Blu-rayTM are trademarks of Blu-ray Disc Association.
All other product names may be trademarks of their respective companies.
EAudyssey EQ®
Manufactured under license from Audyssey Laboratories.
U.S. and foreign patents pending.
Audyssey EQ is a registered trademark of Audyssey Laboratories.
EDolby® Digital
Dolby and the double-D symbol are registered trademarks of Dolby Laboratories.
EDivX HD
DivX®, DivX Certified® and associated logos are trademarks of Rovi Corporation or its subsidiaries and are used under license.
DivX Certified® to play DivX® video up to HD 1080p, including premium content.
All trademarks are the property of their respective owners.
* Note:
If a 3D image still does not look right, perform 3D Viewing Position Test.
Some individuals may experience health-related complications when exposed to certain 3D images. Please refrain from viewing 3D content if you feel out of sorts. Anyone who experiences any physical problem should immediately stop viewing 3D content and consult a physician. Perception of 3D effects will differ from person to person and according to content. Due to the possibility of impact on vision development, viewers of 3D video images should be aged 6 or older. Please refer to the 3D viewing precautions in the manual when viewing 3D images.
For media enquiries and assistance, please contact:
Sixth Sense Communications & PR Consultancy
Carlyn Law, PR Consultant
DID: 6423-0096
Email:
This e-mail address is being protected from spambots. You need JavaScript enabled to view it
Veronica J Zuzarte, PR Consultant
DID: 6423-1096
Email:
This e-mail address is being protected from spambots. You need JavaScript enabled to view it
Toshiba Singapore Pte Ltd
Angeline Chin
DID: 6516-0106
Email:
This e-mail address is being protected from spambots. You need JavaScript enabled to view it